text.skipToContent text.skipToNavigation

Catalog No. : DFPU6508K

Description:  60A,INT,4P5W,MG,508,00K,3P220V

UPC: 708917272670

Replacement Male Interior, Voltage 3 Phase 220/380V, Amperage 60A, 3 Poles 4 Wire, with Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll