text.skipToContent text.skipToNavigation

Catalog No. : DFPU6404K

Description:  60A,INT,3P4W,MG,404,00K,3P480V

UPC: 708917335856

Corresponding Male Replacement Interior Assembly - 60AMP, 3P4W, 480V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll