text.skipToContent text.skipToNavigation

Catalog No. : DFPU4414K

Description:  400A INTE 3P/600V 3POLE 4WIRE MG

UPC: 708917346210

Plug Interior Assembly with Control Contacts, 400 Amps, 3 Pole 4 Wire, 3 Phase 600 Volts, Polarization Position 14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

600 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll