text.skipToContent text.skipToNavigation

Catalog No. : DFPU1307

Description:  100A,INT,3P4W,MG,307,125/250

UPC: 708917298328

Male Interior Assembly, Voltage 125VAC/250VAC, Amperage 100A, 3 Poles 4 Wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

125 or 250 VAC

Classifications

Brand Name

Russellstoll