text.skipToContent text.skipToNavigation

Catalog No. : DFPU1222K

Description:  150A MALE INT 2PH 36VDC SP901266

UPC: 708917346067

Male Plug Interior Assembly with Control Contacts, 100 Amps, 2 Pole 3 Wire, Polarization Position 22
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

150 Amps

Voltage Rating

36 VDC

Phase

2 Phase

Classifications

Brand Name

Russellstoll