text.skipToContent text.skipToNavigation

Catalog No. : DFPU1213

Description:  150A male int 2PH 32V-60HZ sp901256

UPC: 708917344667

15 AMP, Male Interior, 2-Phase 32V, 60HZ with MaxGard Inlet, 100A, 2Ph, 36VDC, Special 222 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

15 Amps

Voltage Rating

32 V

Phase

2

Classifications

Brand Name

Russellstoll