text.skipToContent text.skipToNavigation

Catalog No. : DFPU1212

Description:  100A male int 2PH 32V-60HZ sp901252

UPC: 708917344650

100 AMP, Male Interior, 2-Phase 32V, 60HZ with MaxGard Inlet, 100A, 2Ph, 36VDC, Special 212 Voltage Assignment
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

32 V

Phase

2

Classifications

Brand Name

Russellstoll