text.skipToContent text.skipToNavigation

Catalog No. : DFPU1207

Description:  100A,INT,2P3W,MG,207,250V

UPC: 708917272755

Male Interior Assembly, Voltage 250VAC, Amperage 100A, 2 Poles 3 Wires
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

250 VAC

Classifications

Brand Name

Russellstoll