text.skipToContent text.skipToNavigation

Catalog No. : DFPTQL4

Description:  CB PLUG 3P4W

UPC: 783175001965

New Joint Guard Protection System dynamically indicates proper joint tension through color for easy installation and maintenance. Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit. Field-adjustable isolation joint allows for " per joint providing flexibility on the job-site. Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices. Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years. Eart h-Bond I ntegral Ho using Gr ound provid es a lower resistance ground path than internal ground bars Aluminum Housing with Sandwich Design-GE was the first to break the weight barrier with an aluminum housing that is up to 50PERC lighter than other Busway DC Applications TQL4 CB PLUG 3P4W
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Spectra Series™

GO Schedule

7H

Specifications

Class Selection

Flex-A-Power DH Bus Plugs

Plug Type

Enclosure Only

Service

3P4W

Amperage

15-50 A

GSA Compliance

No