text.skipToContent text.skipToNavigation

Catalog No. : DFIU4404K

Description:  400A,3P4W,MG,REPL,INT/CC 480 VOLTS

UPC: 708917402992

Max-Gard Receptacle Interior Assembly, 400 Amps, 3 Pole 4 Wire, 480 Volts, with Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll