text.skipToContent text.skipToNavigation

Catalog No. : DFIU4404

Description:  INT ASSY,400A,3P4W,404

UPC: 708917188070

MaxGard Interior Assembly 400 Amp 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll