text.skipToContent text.skipToNavigation

Catalog No. : DFIU2414

Description:  200A,INT,3P4W,MG,414,3P600V

UPC: 708917194019

Interior Receptacle Assembly, 200Amps, 3 Pole 4 Wire, 3 Phase 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll