text.skipToContent text.skipToNavigation

Catalog No. : DF6521FRA00

Description:  60A,REC.,MG,521,250/440V,FC

UPC: 708917335634

Female Receptacle with Angle Adapter - 60AMP, 4P5W, 250/450V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250/450 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket