text.skipToContent text.skipToNavigation

Catalog No. : DF6518FRAB0

Description:  60A,REC,4P5W,MG,518,250VDC

UPC: 708917175216

Female Receptacle with Angle Adapter and Junction Box, Voltage 250VDC, Amperage 60A, 4 Poles 5 Wire, with Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250 VDC

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

4