text.skipToContent text.skipToNavigation

Catalog No. : DF6516FR00K

Description:  60A,REC,4P5W,MG,516,00K,3PY120

UPC: 708917180999

Female Receptacle, Voltage 3 Phase Y 120/208V, Amperage 60A, 4 Poles 5 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

4