text.skipToContent text.skipToNavigation

Catalog No. : DF6507FRAB0

Description:  60A,REC,4P5W,MG,507,39Y125/250,FC

UPC: 708917309659

MaxGard Female Flap Cap Receptacle with Angle Adapter and Junction Box, 60 Amp, 4 Pole 5 Wire, 30Y 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

4