text.skipToContent text.skipToNavigation

Catalog No. : DF6505FRA00

Description:  60A,REC,4P5W,MG,505,3P250/440V

UPC: 708917307600

Female Receptacle with Angle Adapter - 60AMP, 4P5W, 250/440V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

4