text.skipToContent text.skipToNavigation

Catalog No. : DF6505FP000

Description:  60A,CON,4P5W,MG,3P250/440V,FC

UPC: 708917311584

Female Connector, Voltage 3 Phase 250/440V, Amperage 60A, 4 Poles 5 Wire, with Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4