text.skipToContent text.skipToNavigation

Catalog No. : DF6407FR0E0

Description:  60A,REC,3P4W,MG,407,ENC,3P250

UPC: 708917170310

Maxgard Female Receptacle with Angle Enclosure, 60 Amp, 3 Pole 4 Wire, 30 250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

3