Catalog No. : DF6404FP00K
Description: 60A,CON,3P4W,MG,404,3P480,CC
UPC: 708917332718
Female Connector - 60AMP, 3P4W, 480V, Control Contacts, Standard Bushing ID 1 5/16 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
60 Amps |
|
Voltage Rating |
480 V |
|
Material |
Grey |
|
Color |
Gray |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Number of poles |
3 |