text.skipToContent text.skipToNavigation

Catalog No. : DF6403FRAB0

Description:  60A,REC,3P4W,MG,403,AB0,3P220V-50H

UPC: 708917340713

Female Receptacle with Angle Adapter and Junction Box, Voltage 220V, Amperage 60A, 2 Poles 3 Wire, with Flap Cap
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

3