text.skipToContent text.skipToNavigation

Catalog No. : DF6304FRAB0

Description:  60A,REC,3P4W,MG,304,AB0,277/480

UPC: 708917297581

Maxgard Female Receptacle with Angle Adapter and Junction Box, 60Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

3