text.skipToContent text.skipToNavigation

Catalog No. : DF6209FP000

Description:  60A,2P3W,220V,MG,FEMALE PLUG/CONNEC

UPC: 708917340591

Female Connector - 60AMP, 2P3W, 220V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2