text.skipToContent text.skipToNavigation

Catalog No. : DF6207FR0E0

Description:  60AMP,REC,2P3W,MG,250V,ANGLE ENCLOS

UPC: 708917332923

Female Receptacle with Angle Enclosure - 60AMP, 2P3W, 250V, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Wall socket

Number of poles

2