Catalog No. : DF6204FR0E0
Description: 60A,REC,2P3W,MG,480V,AGL ENCL
UPC: 708917312543
MaxGard Female Receptacle with Angle Enclosure, 60 Amp, 2 Pole 3 Wire, 480V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Convention centers and areanas |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
60 A |
|
Construction type |
Wall socket |
|
Number of poles |
2 |