text.skipToContent text.skipToNavigation

Catalog No. : DF6204FP000

Description:  60A,CON,2P3W,MG,204,480

UPC: 708917199588

Maxgard Female Connector, 60Amp, 2 Pole 3 Wire, 480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLHN N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2