Catalog No. : DF4X1-250S
Description: 1 INCH R/G ORANGE SPLIT EMPTY
UPC: 791207213163
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
UL Listed and is available with tape pre-installed. |
|
Application |
Riser-Gard is suitable for use in vertical runs in a shaft or between floors, as well as areas other than the plenum. |
Specifications
|
Material |
PVC |
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e151168 |
Dimensions
|
Trade Size |
1 Inch |
|
Outside Diameter |
1.32 in |
|
Inside Diameter |
0.98 in |
|
Length |
250 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 88170 | 468108 | N/A | 70092787_2017-11-30 | N/A |
| UL | E151168 | N/A | QAMZ | N/A | N/A |
|
Nominal diameter |
25.4 mm |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
1.32 inch |
|
Inner diameter |
0.98 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
Bending radius, static |
152.4 mm |
|
UV resistant |
N |
|
Colour |
Orange |
|
Sheathing material |
Not sheathed |
|
Halogen free |
N |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |
Documents/Support Tools
|
Sales Drawing |