text.skipToContent text.skipToNavigation

Catalog No. : DF4523FP00K

Description:  600A,CON,4P5W,MG,523,00K,3PY277/480

UPC: 708917330707

MaxGard Female Connector with Control Contacts, 400 Amp, 4 Pole 5 Wire, Reserved,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

600 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

600 A

Number of poles

4