text.skipToContent text.skipToNavigation

Catalog No. : DF4521FR000

Description:  400A,REC,4P5W,MG,521,3PY250

UPC: 708917266976

Maxgard Female Receptacle, 400 Amp, 4 Pole 5 Wire, 30y 250/440V,
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

4