text.skipToContent text.skipToNavigation

Catalog No. : DF4516FRA0K

Description:  400A,REC,4P5W,MG,516,AGL,3PY120,CC

UPC: 708917311560

MaxGard Female Receptacle with Angle Adapter and Control Contacts, 400 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

4