Catalog No. : DF4514FRAB0
Description: 400A,REC,4P5W,MG,514,3PY347V,FC
UPC: 708917306702
MaxGard Female Flap Cap Receptacle with Angle Adapter and Junction Box, 400 Amp, 4 Pole 5 Wire, 30Y 347/600V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
Shore power to marine vessels-sightseeing boats |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
400 A |
|
Construction type |
Wall socket |
|
Number of poles |
4 |