text.skipToContent text.skipToNavigation

Catalog No. : DF4316FP000

Description:  400A, CON, 3P4W, MG, 316, 120/208 V

UPC: 708917336105

Female Connector - 400AMP, 3P4W, 120/208, Standard Bushing ID 3 inches
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3