text.skipToContent text.skipToNavigation

Catalog No. : DF4307FP000

Description:  400A,CON,3P4W,MG,307,125/250

UPC: 708917266471

Maxgard Female Connector, 400Amp, 3 Pole 4 Wire, 125/250V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3