text.skipToContent text.skipToNavigation

Catalog No. : DF4304FRABK

Description:  400A, REC, 3P4W,304,277/480V

UPC: 708917334477

Female Receptacle with Angle Adapter and Junction Box - 400AMP, 3P4W, 277/480, Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

3