text.skipToContent text.skipToNavigation

Catalog No. : DF4304FRA00

Description:  400A,REC,3P4W,MG,304,AGL,277

UPC: 708917142546

Maxgard Female Receptacle with Angle Adapter, 400Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

3