text.skipToContent text.skipToNavigation

Catalog No. : DF4304FP000

Description:  400A,CON,3P4W,MG,304,277/480

UPC: 708917234678

Maxgard Female Connector, 400Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3