text.skipToContent text.skipToNavigation

Catalog No. : DF4107FRA00

Description:  400A,REC,2P3W,MG,107,AGL,125

UPC: 708917268482

Maxgard Female Receptacle with Angle Adapter, 400Amp, 2 Pole 3 Wire, 125V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

400 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Wall socket

Number of poles

2