text.skipToContent text.skipToNavigation

Catalog No. : DF4044

Description:  CABLEBUSHING,400A,2.75ID

UPC: 708917207986

MaxGard Accessory Cable Bushing, 400 Amp, 2.75 Inch Diameter
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Russellstoll

Dimensions

Size

2.75 Inches

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant