Catalog No. : DF3516FR0E0
Description: 60A, REC, 208 V, MG, 3 PHASE REC
UPC: 708917348078
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
|
Amperage |
30 A |
|
Construction type |
Wall socket |
|
Number of poles |
4 |