text.skipToContent text.skipToNavigation

Catalog No. : DF3514FP00K

Description:  30A CON 4P5W MG 514 00K 600V

UPC: 708917346951

Female Connector, Voltage 3 Phase Y 347/600V, Amperage 30A, 4 Poles 5 Wire, with 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

347/600 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4