Catalog No. : DF3504FRSBK
Description: 30A,REC,4P5W,MG,504,SBK,2PY277
UPC: 708917314561
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport. |
Specifications
|
Number Of Poles |
4 |
|
Number Of Wires |
5 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
277 V |
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
|
Amperage |
30 A |
|
Construction type |
Wall socket |
|
Number of poles |
4 |