text.skipToContent text.skipToNavigation

Catalog No. : DF3504FRA00

Description:  30A,REC,4P5W,MG,504,ADPT 3P/277/480

UPC: 708917334804

Female Receptacle with Angle Adapter - 30AMP, 4P5W, 270/480
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

270/480 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

4