text.skipToContent text.skipToNavigation

Catalog No. : DF3504FP00K/JG64

Description:  30A CON 4P5W MG 504 00K 3PY/480

UPC: 708917346234

MaxGard Female Connector with Control Contacts and 0.750 Inch Bushing, 30 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

480 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll