Catalog No. : DF3504FP000
Description: 30A,CON,4P5W,MG,504,3PY277
UPC: 708917160663
MaxGard Female Connector, 30 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
|
Special Features |
Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight"). |
|
Application |
For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport. |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
4 |