text.skipToContent text.skipToNavigation

Catalog No. : DF3503FRA00

Description:  30A,REC,4P5W.MG 505,3P250

UPC: 708917331377

MaxGard Female Receptacle with Angle Adapter, 30 Amp, 4 Pole 5 Wire, 220/127V, 50Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

4