text.skipToContent text.skipToNavigation

Catalog No. : DF3421FRAB0

Description:  30A,REC,3P4W,MG,421,AB0,3P440

UPC: 708917206583

Maxgard Female Receptacle with Angle Adapter and Junction Box, 30 Amp, 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2630 N/A QLIW N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3