text.skipToContent text.skipToNavigation

Catalog No. : DF3421FP000

Description:  30A,CON,3P4W,MG,421,3P440

UPC: 708917139249

Maxgard Female Connector, 30 Amp, 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3