text.skipToContent text.skipToNavigation

Catalog No. : DF3414FRS0K

Description:  30A,REC,3P4W,MG,414,S0K,3P600

UPC: 708917163145

Female Receptacle with Straight Adapter, Voltage 3 Phase 600V, Amperage 30A, 3 Poles 4 Wire, with Flap Cap and 2 Control Contacts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3