text.skipToContent text.skipToNavigation

Catalog No. : DF3414FR0E0

Description:  30A,REC,3P4W,MG,414,ENC,3P600

UPC: 708917194316

Maxgard Female Receptacle with Angle Enclosure, 30 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical receptacles

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Sub Brand

MaxGard

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Wall socket

Number of poles

3