Catalog No. : DF3414FR000
Description: 30A,REC,3P4W,MG,414,3P600
UPC: 708917298885
Maxgard Female Flap Cap Receptacle, 30 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical receptacles |
Specifications
|
Number Of Poles |
3 |
|
Number Of Wires |
4 |
|
Amperage Rating |
30 Amps |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Russellstoll |
|
Sub Brand |
MaxGard |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLIW | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Construction type |
Wall socket |
|
Number of poles |
3 |